??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24830.0278 Knurled Thumb Screw
HELP_VARIABLE
Company
Halder
Description
EH 24830. - Knurled Thumb Screws plastic
Bill of material
24830.0278 Knurled Thumb Screw
BESTNR
Ref. No.
24830.0278
MAT
Material
Stainless steel
D1
Thread
M10
L
45 mm
D2
16 mm
D3
18 mm
D4
36 mm
H
22.5 mm
K
12.5 mm
G
Weight
43.0 g
Embedded user actions